Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® LSE™ Orbital Shaker without Platform, 120V, US Plug
Product Number6780-NP

The Corning LSE Orbital Shaker meets a variety of shaking and mixing applications. A powerful brushless motor and counter-balanced shaker mechanism provide smooth operation for years of trouble-free use. Different platforms (order separately) are available and are easily interchangeable.
- Two stainless steel platform options
- 19mm orbit for aeration of cultures and staining gels
- Large digital display with single-knob control
- Digital control of shaking speed and time
- Safe for cold room or incubator use
- Maximum capacity: 4 x 1L, 5 x 500 mL, 9 x 250 mL or 16 x 125 mL
$1,761.06 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 6780-NP |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Power | 120V, 50/60Hz |
Speed | 20 - 300 rpm |
Specifications Documents
Compatible Accessories

Corning® 125 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap
431405In Stock
$691.18 per case

Corning® 250 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap
431407In Stock
$778.53 per case

Corning® 500 mL Baffled Polycarbonate Erlenmeyer Flask with Vent Cap
431401In Stock
$594.47 per case

Corning® 1L Baffled Polycarbonate Erlenmeyer Flask with Vent Cap
431403Less than 10 in Stock
$843.91 per case