text.skipToContent text.skipToNavigation

Corning® LSE™ Mini Incubator, 115V

Product Number6800

E-mail


Corning's compact mini incubator is designed for personal use, small laboratories and classrooms. The units feature a broad temperature range to meet a variety of small sample applications. Multiple heating elements provide even heating and uniformity and the hydraulic thermostat ensures temperature stability within the chamber. A thermometer port in the top of the unit allows the user to monitor temperatures. The large window in the door gives a clear view of the contents which can include up to 48 petri dishes or 28 standard microplates. One shelf is included and can be adjusted to two different levels - additional shelves can be purchased to increase storage capacity. Shelves can be placed at two points within the corrosion resistant chamber.

  • Door with large window for viewing samples
  • Uniform and stable temperature
  • Shelf can be adjusted, one shelf included additional shelf available (Cat. No. 6801)
  • Grommet hole for thermometer (Cat #6802)
  • Warranty : 3 years



$555.33 per case

In Stock

You might also be interested in
Corning® Gosselin™ Petri Dish 60 x 15 mm, 6 Vents, Sterile, Double Outer Bag, 15/Bag, 1620/Case
Corning® Gosselin™ Contact Dish, 3 Vents, Sterile, Double Outer Bag, 20/Bag, 720/Case
Corning® Gosselin™ Square Petri Dish 120 x 15 mm, 4 Vents, Sterile, 14/Bag, 252/Case
Details
Product Number   6800
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   Corning®  
Operation Ambient Temperature   Ambient +5°C to 35°C  
Operation Relative Humidity   70% relative humidity, Not recommended for use in the cold room  
Power   120V, 50/60Hz  
Amperage   0.6 A  
Chamber Volume   9.2 L  
Temperature Range   Ambient +5°C to 70°C  
Chamber Dimensions W x D x H   9 x 7.9 x 7.9 in / (23 x 20 x 20 cm)   
Exterior Chamber Dimensions W x D x H   11.2 x 11 x 14 in / (28.5 x 28 x 33.5 cm)   
Weight   18.4 lbs / 8.3 kg  
Specifications Documents
Compatible Accessories
Shelf for Corning® LSE™ Mini Incubator

Shelf for Corning® LSE™ Mini Incubator

6801

Less than 10 in Stock

$46.02 per case
Saftey Thermometer for Corning® LSE™ Mini Incubator