More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 10 mL Disposable Serological Pipets, TD, Individually Wrapped, Sterile, Plugged
Product Number7077-10N
These sterile disposable 10 mL PYREX® serological pipets, calibrated (TD) with blow-out, offer long, slender, tapered tips to make pipetting go faster and easier. All pipets have negative graduations and fire-polished tips for burr-free, even flow rates. Easy-open Steri-View™ wrappers (one side paper, one side plastic) have color-coded sizes printed directly on the paper for easy identification by size. Colors conform to I.S.O. standards. Reference: ASTM E-714.
$636.54 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 7077-10N |
Qty./Pk | 100 / Pk |
Qty./Cs | 600 / Cs |
Brand | PYREX® |
Capacity | 10 mL |
Pipet Style | Serological |
Tip Shape | Round |
Feature | Disposable |
Graduation Interval | 0.1 mL |
Negative Graduation | 2 mL |
Packaging | Individually wrapped paper-plastic |
Length | 290 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02324747
- Quality Certificate - Lot No.00224747
- Quality Certificate - Lot No.34523747
- Quality Certificate - Lot No.23723747
- Quality Certificate - Lot No.03223747
- Quality Certificate - Lot No.02023747
- Quality Certificate - Lot No.01923747
- Quality Certificate - Lot No.16122747
- Quality Certificate - Lot No.09822747
- Quality Certificate - Lot No.09122747
- Quality Certificate - Lot No.07622747
- Quality Certificate - Lot No.28821747
- Quality Certificate - Lot No.22121747
- Quality Certificate - Lot No.13421747
- Quality Certificate - Lot No.07621747
- Quality Certificate - Lot No.07021747
- Quality Certificate - Lot No.03321747
- Quality Certificate - Lot No.30920747
- Quality Certificate - Lot No.30420747
- Quality Certificate - Lot No.09720747
- Quality Certificate - Lot No.06520747
- Quality Certificate - Lot No.01420747
- Quality Certificate - Lot No.12719747
- Quality Certificate - Lot No.10519747
- Quality Certificate - Lot No.07219747
- Quality Certificate - Lot No.22518747
- Quality Certificate - Lot No.20418747
- Quality Certificate - Lot No.19818747
- Quality Certificate - Lot No.12218747
- Quality Certificate - Lot No.27917747