More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® Spin-X® Centrifuge Tube Filters, 0.22 µm Pore CA Membrane, Sterile, 96/Case
Product Number8160
These Costar® Spin-X® centrifuge tube filters have a 0.22 µm pore CA membrane-containing filter unit within a 500 µL capacity polypropylene microcentrifuge tube.
- Cellulose acetate (CA) membranes provide fast flow rates and low protein binding
- Ideal for removing bacteria, particles, or cells from liquids, HPLC sample preparation and DNA removal from agarose or acrylamide gels.
- Sterile and nonpyrogenic and DNase-/RNase-free.
- Maximum Relative Centrifugal Force is 16,000xg.
$272.26 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 8160 |
Qty./Pk | 24 / Pk |
Qty./Cs | 96 / Cs |
Brand | Corning® |
Filter Style | Centrifuge |
Working Volume | 0.5 mL |
Funnel Capacity | 0.5 mL |
Membrane Material | Cellulose acetate |
Membrane Pore Size | 0.22 µm |
Packaging | Bulk pack |
Housing Material | Polypropylene |
Tube Capacity | 2 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08224000
- Quality Certificate - Lot No.08124000
- Quality Certificate - Lot No.07924000
- Quality Certificate - Lot No.05724000
- Quality Certificate - Lot No.05424000
- Quality Certificate - Lot No.05124000
- Quality Certificate - Lot No.04624000
- Quality Certificate - Lot No.04524000
- Quality Certificate - Lot No.04324000
- Quality Certificate - Lot No.36123000
- Quality Certificate - Lot No.24023000
- Quality Certificate - Lot No.23623000
- Quality Certificate - Lot No.21323000
- Quality Certificate - Lot No.21223000
- Quality Certificate - Lot No.19123000
- Quality Certificate - Lot No.15723000
- Quality Certificate - Lot No.15623000
- Quality Certificate - Lot No.12923000
- Quality Certificate - Lot No.12823000
- Quality Certificate - Lot No.10923000
- Quality Certificate - Lot No.10823000
- Quality Certificate - Lot No.10223000
- Quality Certificate - Lot No.10123000
- Quality Certificate - Lot No.10023000