
Corning® Disposable Phenolic GPI 15-415 Threaded Screw Cap with Rubber Liners
Product Number99999-15



These disposable Corning® caps are made from phenolic resin and are autoclavable at 121°C. Caps have GPI 15-415 threads and are provided with a white rubber liner.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
¥49,610 per case
Added to Your Shopping Cart
Details
Product Number | 99999-15 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Cap Style | Rubber liner |
Cap Material | Phenolic |
Cap Color | Black |
Thread Finish | 15 |
Color | Black |
Height | 16 mm (approx.) |
Specifications Documents