More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Horizontal Gel Box, 15 cm
Product NumberHGB-15
Axygen horizontal gel boxes are high-quality, full-featured units designed for exceptional durability and efficiency. The gel boxes feature leak-free external gel casting, which allows you to cast one gel outside of the box while another gel is running inside. The units are available in four different sizes, and each unit comes with two sizes of gel trays. In addition, they have easy to replace electrodes that are recessed to reduce potential damage. These gel boxes are an excellent value that will provide years of reliable service.
- Flexibility – Each unit comes with 2 sizes of gel trays to optimize applications
- External gel casting to gel box allows for running gels while casting the next one
- Ease of use – the Axygen contrast enhancer makes loading gels easier
- Rugged injection molding is supported by a 3-year warranty
- Larger units come with recirculation ports allowing for buffer exchange
Refer to the resource tab listed below. Select sell sheet CLS-A-EQ-012, for combs and accessories.
$530.81 per case
Less than 10 in Stock
Product Number | HGB-15 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Axygen® |
Application | Diagnostics |
Axygen® 16-well Multi-channel Compatible Comb for Use with 15 cm Gel Box, 1.0 mm Thickness
HGB15-16MC-1Out of Stock
Axygen® 16-well Multi-channel Compatible Comb for Use with 15 cm Gel Box, 1.5 mm Thickness
HGB15-16MC-15Out of Stock
Axygen® 16-well Multi-channel Compatible Comb for Use with 15 cm Gel Box, 2.0 mm Thickness
HGB15-16MC-2Out of Stock
Axygen® 20-well Comb for Use with 15 cm Gel Box, 1.5 mm Thickness
HGB15-20-15Less than 10 in Stock
Axygen® 20-well Comb for Use with 15 cm Gel Box, 0.75 mm Thickness
HGB15-20-075Out of Stock
Axygen® 20-well Comb for Use with 15 cm Gel Box, 1.0 mm Thickness
HGB15-20-1Out of Stock
Axygen® 30-well Multi-channel Compatible Comb for Use with 15 cm Gel Box, 1.0 mm Thickness
HGB15-30MC-1Less than 10 in Stock
Axygen® 30-well Multi-channel Compatible Comb for Use with 15 cm Gel Box, 1.5 mm Thickness
HGB15-30MC-15Out of Stock
Axygen® 35-well Comb for Use with 15 cm Gel Box, 1.5 mm Thickness
HGB15-35-15Less than 10 in Stock