Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® MultiRack Pipet Tip, 100 µL, Filtered, Maxymum Recovery Surface, Racked, Sterile
Product NumberMRF-100-L-R-S


Axygen® MultiRack Maxymum Recovery® tips are available with or without aerosol filters. Axygen® Maxymum Recovery technology creates a hydrophobic surface to improve accuracy and precision while reducing surface tension and sample wastage. They are specially designed for lab applications that demand complete release of a liquid solution, such as low concentration DNA, selected protein, and viscous liquids (glycerin, Triton-X™, etc.). Axygen® MultiRack Maxymum Recovery tips are available in a wide range of tip sizes with filters and sterilization.
$548.60 per case
Less than 10 in Stock
Product Number | MRF-100-L-R-S |
Qty./Pk | 960 / Pk |
Qty./Cs | 4800 / Cs |
Brand | Axygen® |
Packaging Format | 960 Tips/Pk, 5 Packs/Cs |
Tip Format | 96 Tips/Rack |
Capacity | 100 µL |
Maximum Volume Capacity | 100 µL |
Volume Range | 1 - 100 µL |
Filter | Yes |
Sterile | Yes |
Autoclavable | No |
Color | Yellow |
- Quality Certificate - Lot No.21522000
- Quality Certificate - Lot No.18622000
- Quality Certificate - Lot No.18222000
- Quality Certificate - Lot No.18022000
- Quality Certificate - Lot No.17822000
- Quality Certificate - Lot No.17522000
- Quality Certificate - Lot No.17422000
- Quality Certificate - Lot No.17322000
- Quality Certificate - Lot No.17222000
- Quality Certificate - Lot No.17022000
- Quality Certificate - Lot No.16922000
- Quality Certificate - Lot No.16822000
- Quality Certificate - Lot No.16722000
- Quality Certificate - Lot No.16622000
- Quality Certificate - Lot No.16522000
- Quality Certificate - Lot No.16322000
- Quality Certificate - Lot No.16022000
- Quality Certificate - Lot No.15922000
- Quality Certificate - Lot No.15822000
- Quality Certificate - Lot No.15722000
- Quality Certificate - Lot No.15622000
- Quality Certificate - Lot No.15522000
- Quality Certificate - Lot No.15422000
- Quality Certificate - Lot No.15322000
- Quality Certificate - Lot No.15222000
- Quality Certificate - Lot No.15122000
- Quality Certificate - Lot No.14822000
- Quality Certificate - Lot No.14622000
- Quality Certificate - Lot No.14522000
- Quality Certificate - Lot No.14422000