Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Gosselin™ Octagonal PET Bottle, 1 L, Graduated, 31 mm Tamper-evident Cap, Non-assembled, 12/Pack, 48/Case
Product NumberP1000B-06

- Break-resistant polyethylene terephthalate (PET) with transparency equivalent to glass
- Molded graduations
- Tamper-evident High-density Polyethylene (HDPE) cap
- Film-packed with or without tray in folded outer bag
$94.00 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | P1000B-06 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | Corning® |
Capacity | 1000 mL |
Neck Style | Narrow mouth |
Top Style | Threaded |
Cap Style | Screw Cap, Tamper Evident |
Cap Material | High density polyethylene |
Bottle Shape | Octagonal |
Cap Color | Natural |
Graduation Interval | 25 mL (approx.) |
Bottle Feature | Graduated ergonomic |
Height | 212 mm |
Sterile | No |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07825001
- Quality Certificate - Lot No.20124002
- Quality Certificate - Lot No.19124001
- Quality Certificate - Lot No.03224001
- Quality Certificate - Lot No.920879
- Quality Certificate - Lot No.906435
- Quality Certificate - Lot No.897787
- Quality Certificate - Lot No.897039
- Quality Certificate - Lot No.897038
- Quality Certificate - Lot No.894211
- Quality Certificate - Lot No.884246
- Quality Certificate - Lot No.884242
- Quality Certificate - Lot No.879895
- Quality Certificate - Lot No.874662
- Quality Certificate - Lot No.871605
- Quality Certificate - Lot No.861474
- Quality Certificate - Lot No.859968
- Quality Certificate - Lot No.859967
- Quality Certificate - Lot No.858398
- Quality Certificate - Lot No.858397
- Quality Certificate - Lot No.855498
- Quality Certificate - Lot No.855482
- Quality Certificate - Lot No.846516
- Quality Certificate - Lot No.838582
- Quality Certificate - Lot No.838580
- Quality Certificate - Lot No.830849
- Quality Certificate - Lot No.830848
- Quality Certificate - Lot No.829953
- Quality Certificate - Lot No.829952
- Quality Certificate - Lot No.829949