More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96-well Polypropylene PCR Microplate, Half Skirt, Clear, Nonsterile
Product NumberPCR-96M2-HS-C
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Axygen® 96 well half skirt PCR microplate is designed to fit standard 96 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Can be sealed with 8/12 strip caps, Axymat or sealing film.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with 99.9% pure virgin polypropylene
- 96-Well half skirted PCR Plate
- Single notch corner
- Application/Compatibility: Standard thermal cycling, plus ABI PCR 2700, 2720, 9700, 9800, 7300, 7500, 7900 and ABI sequencing units
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$262.24 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | PCR-96M2-HS-C |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 96-well |
Plate Feature | Half skirt |
Well Shape | Round |
Well Volume | 200 µL |
Sterile | No |
Lids Included | No |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05524960
- Quality Certificate - Lot No.02024960
- Quality Certificate - Lot No.34623960
- Quality Certificate - Lot No.34523960
- Quality Certificate - Lot No.32523960
- Quality Certificate - Lot No.26123960
- Quality Certificate - Lot No.16723960
- Quality Certificate - Lot No.14423024
- Quality Certificate - Lot No.13423005
- Quality Certificate - Lot No.13323012
- Quality Certificate - Lot No.13223048
- Quality Certificate - Lot No.11323960