Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® Single Well Reagent Reservoir with 8-Bottom Troughs, High Profile, Individually Wrapped, Sterile
Product NumberRES-SW8-HP-SI

Learn More

Corning offers a complete line of Axygen single-well and multiple-well reagent reservoirs which are available in multiple formats for automated and manual use. All reservoirs are designed to comply with standard ANSI/SLAS footprint dimensions for microplates and are compatible with most automation workstations. Reagent reservoirs are manufactured with polypropylene for excellent chemical resistance.
- Durable and cost effective
- Various formats for multiple applications

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$258.79 per case
In Stock
Product Number | RES-SW8-HP-SI |
Qty./Pk | 1 / Pk |
Qty./Cs | 25 / Cs |
Brand | Axygen® |
Sterile | Yes |
Capacity | 290 mL |
- Quality Certificate - Lot No.04125163
- Quality Certificate - Lot No.01525107
- Quality Certificate - Lot No.31624079
- Quality Certificate - Lot No.29524100
- Quality Certificate - Lot No.32721043
- Quality Certificate - Lot No.32721042
- Quality Certificate - Lot No.28321025
- Quality Certificate - Lot No.27921028
- Quality Certificate - Lot No.27921027
- Quality Certificate - Lot No.27821053
- Quality Certificate - Lot No.27821051
- Quality Certificate - Lot No.25521059
- Quality Certificate - Lot No.23921050
- Quality Certificate - Lot No.23421025
- Quality Certificate - Lot No.23221055
- Quality Certificate - Lot No.22621048
- Quality Certificate - Lot No.22321038
- Quality Certificate - Lot No.21521050
- Quality Certificate - Lot No.21521041
- Quality Certificate - Lot No.20921047
- Quality Certificate - Lot No.20521043
- Quality Certificate - Lot No.20321031
- Quality Certificate - Lot No.19821038
- Quality Certificate - Lot No.19521066
- Quality Certificate - Lot No.17621042
- Quality Certificate - Lot No.17321041
- Quality Certificate - Lot No.17221015
- Quality Certificate - Lot No.16921035
- Quality Certificate - Lot No.16221044
- Quality Certificate - Lot No.15521043