More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® Single Well Reagent Reservoir with 96-Bottom Troughs, High Profile, Sterile
Product NumberRES-SW96-HP-SI
Learn More
The Axygen brand offers a complete line of single well and multiple well reagent reservoirs which are available in numerous formats for automated and manual applications. All reservoirs are designed to comply with ANSI/SLAS 1-2004: Microplates - Footprint Dimensions and are compatible with most automation systems. Manufactured with virgin polypropylene for excellent chemical resistance.
- Diamond Shaped Well Series: 96 or 384 well collection pools at the bottom surface help minimize dead volume
- RNase-/DNase-free
- Nonpyrogenic
- Sterile
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$258.79 per case
Out of Stock
Product Number | RES-SW96-HP-SI |
Qty./Pk | 1 / Pk |
Qty./Cs | 25 / Cs |
Brand | Axygen® |
Sterile | Yes |
Capacity | 240 mL |
- Quality Certificate - Lot No.06024032
- Quality Certificate - Lot No.05224046
- Quality Certificate - Lot No.04024052
- Quality Certificate - Lot No.23123003
- Quality Certificate - Lot No.23123002
- Quality Certificate - Lot No.23123001
- Quality Certificate - Lot No.23023006
- Quality Certificate - Lot No.23023005
- Quality Certificate - Lot No.22823029
- Quality Certificate - Lot No.22823028
- Quality Certificate - Lot No.22823027
- Quality Certificate - Lot No.20323023
- Quality Certificate - Lot No.22521030
- Quality Certificate - Lot No.22221056
- Quality Certificate - Lot No.22021003
- Quality Certificate - Lot No.22021002
- Quality Certificate - Lot No.22021001
- Quality Certificate - Lot No.21921004
- Quality Certificate - Lot No.21921003
- Quality Certificate - Lot No.21821018
- Quality Certificate - Lot No.21821017
- Quality Certificate - Lot No.21721029
- Quality Certificate - Lot No.21721028
- Quality Certificate - Lot No.21721027
- Quality Certificate - Lot No.21721026
- Quality Certificate - Lot No.21621051
- Quality Certificate - Lot No.21321006
- Quality Certificate - Lot No.21321005
- Quality Certificate - Lot No.21321004
- Quality Certificate - Lot No.21321003