text.skipToContent text.skipToNavigation

Corning® Videodrop

Product NumberVD-1000

E-mail

The Corning Videodrop utilizes the principles of interferometry in conjunction with microscopy to sense, detect, characterize, and track single nanoparticles in real time. The Videodrop aligns with the Cell and Gene therapy segment of the bioproduction market due to the correlation of collecting physical titer of viral vectors such as Lentivirus, Retrovirus, Adenovirus, and Extracellular Vesicles in the range of 80-500 nanometers. Videodrop outputs are linear compared to p24 ELISA, RTqPCR, and NTA assays, as concluded on the application notes within the Resources tab.

Features:

  • Efficient
    • Under 1 minute loading, processing, and cleaning
    • No calibration nor wash
  • Repeatable and Reproducible Results
    • No inter-operator bias
    • No parameter adjustment

Contact Us



Special Offer: Discounted price available for a limited time.
$40,000.00 $64,956.94 per each

In Stock

Details
Product Number   VD-1000
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Operating System   Windows 10 or 11, 16GB of RAM, Hard drive of 4+ TB, Processor of 8+ cores, USB ss port  
Dimensions L x W x H   11.82 x 11.82 x 31.15 in.   
Concentration   1.10⁸ - 1.10¹⁰  
Size of Biological Nanoparticles   80 - 500 nm  
Specifications Documents
Compatible Accessories
Corning® Videodrop Glass Slides Box, 50/Cs

Corning® Videodrop Glass Slides Box, 50/Cs

VD-1000-GS

Less than 10 in Stock

$422.55 per case
Corning® Videodrop Sample Holder

Corning® Videodrop Sample Holder

VD-1000-SH

Less than 10 in Stock

$633.82 per each
Corning® Videodrop Protective Cover

Corning® Videodrop Protective Cover

VD-1000-PC

Less than 10 in Stock

$105.64 per each
Corning® LED Protective Cover

Corning® LED Protective Cover

VD-1000-LPC

Less than 10 in Stock

$528.18 per each