


CAB-DR2209SGB
Cabinet Accessories Door set 2200mm, 1x600mm swinging door with window + 1x300mm swinging door metal, short
General Specifications
Product Number | CAB-DR2209SGB |
Accessory Type | Centrix™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Color | Gray |
Dimensions
Height | 2400 mm |
Weight | 27 kg |
Ordering Information
Shipping Weight | 67 kg |
Units per Delivery | 1/1 |