text.skipToContent text.skipToNavigation

HDE-WR-LOCK-KIT

Lock Kits  For central door only, includes one lock and two keys

Contact Distributor for Lead Time

General Specifications
Product Number HDE-WR-LOCK-KIT
Product Type Wall-Mountable Hardware
Accessory Type PCH
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Housing Type Rack-Mountable Hardware
Dimensions
Height 15 mm
Width 35 mm
Weight 0.3 kg
Ordering Information
Package Contents Hardware Lock Kit, 2 Keys
Shipping Weight 0.4 kg
Shipping Height 190 mm
Shipping Width 250 mm
Shipping Depth 180 mm
Units per Delivery 1/1