SP1-HOUSING
Splitter Subrack 1U for 6 splitters
通用规范
| 产品编码 | SP1-HOUSING |
| Mounting Type | Wall-Mountable |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splitter Module Quantity | 6 |
| Housing Material | Aluminum |
Design - Adapter
| Housing Color | Gray |
| Housing Material | Aluminum |
Connector Specs
| Housing Color | Gray |
| Housing Material | Aluminum |
Specifications - Connector A
| Housing Color | Gray |
| Housing Material | Aluminum |
Dimensions
| Height | 55 mm |
| Width | 350 mm |
| Weight | 1.4 kg |
Ordering Information
| Height Unit | 1 U |
| Shipping Weight | 1.4 kg |
| Units per Delivery | 1/1 |