CCH-CF
CCH Cassette Termination and Slack Storage, empty, no splice tray, for one CCH adapter panel
Especificações gerais
| Número do produto | CCH-CF |
| Product Type | Cassettes |
| Mounting Type | Rack-mount, Wall-Mountable |
| Application | Data Center, Enterprise Networks |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | Meets ANSI/TIA/EIA-568A and 606 |
Environmental Conditions
| Temperature Range, Operation | -40 °C para 70 °C (-40 °F para 158 °F ) |
Design
| Housing Type | CCH |
Ordering Information
| Shipping Weight | 0.5 kg |
| Units per Delivery | 1/1 |
Administra la holgura del cable para un panel CCH en un espacio modular
Enrutamiento inicial rápido, fácil y confiable, y acceso rápido y simple para movimientos, adiciones y cambios (MAC)