![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
![8F, LC Duplex to 3 m LSZH™/FRNC Interconnect MTP® (pinned), 50 µm multimode (OM4), Type A](https://www.corning.com/catalog/coc/products/e/edge8-port-breakout-module-emea/ECM8-05E5-QEZA-003M/images/ECM8-05E5-QEZA-003M_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
ECM8-05E5-QEZA-003M
EDGE8® Port Breakout Module 8F, LC Duplex to 3 m LSZH™/FRNC Interconnect MTP® (pinned), 50 µm multimode (OM4), Type A
You might also be interested in
General Specifications
Product Number | ECM8-05E5-QEZA-003M |
EAN Code | 4056418105598 |
Product Type | Panels and Modules |
Cable Type | Interconnect |
Mounting Type | Rack Mount |
Application | Data Center LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Adapter Type Front | Shuttered LC |
Housing Type | Panels and Modules |
Panel or Module Type | EDGE8® |
Cable Design
Polarity | Straight-Through, TIA-568 Type-A |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.35 dB |
Wavelengths | 850 nm / 1300 nm |
Specifications - Connector A
Connector Type | LC Uniboot |
Ferrule Material | Ceramic |
Specifications - Connector B
Ferrule Material | Ceramic |
Dimensions
Weight | 11 kg |
Ordering Information
Package Contents | Port Breakout Modules packaged in individual plastic bags |
Units per Delivery | 1/1 |
VFL-compatible shuttered LC adapters
Creates one-hand operation and decreases time needed to test and troubleshoot a link
Rear-loading capability
Decreases the time to prepare and install modules into fiber housings
High density
Module enables 576 fibers in a 4U housing and 144 fibers in a 1U
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Corning® CleanAdvantage™ technology and optimized dust cap
Eliminates the need for scoping and cleaning prior to initial field connection