text.skipToContent text.skipToNavigation

Centrix™ WDM Cassette

At the foundation of the Centrix™ System is a single, modular cassette that can be tailored to include WDM multiplexer and demultiplexer devices. Easy port access is gained with a sliding cassette and drop-down handle.


Products

Product Number Product Name
CTX6C04VJ-ZZUT Centrix™ WDM Cassette, 4 quadplexers, 1310/1490, 1550, 1610, SC APC, 95/5 test port
CTX6C08BJYZZUN Centrix™ WDM Cassette, 8 channel Mux or DeMux, 1470-1610 with 1310 port, SC APC
CTXCE1B3B30004-01X Centrix™ WDM Cassette 1x 2:1 Coexistence Element GPON/NG-PON, LC APC
CTX3C08BJYZZUN Centrix™ WDM Cassette, 8 channel Mux or DeMux, 1470-1610 with 1310 port, SC UPC
CTXA908BJYZZUN Centrix™ WDM Cassette, 8 channel Mux or DeMux, 1470-1610 with 1310 port, LC UPC
CTXB308BJYZZUN Centrix™ WDM Cassette, 8 channel Mux or DeMux, 1470-1610 with 1310 port, LC APC
CTXCE1B3B30004-12X Centrix™ WDM Cassette 12x 2:1 Coexistence Element GPON/NG-PON, LC APC