Fiber Optic Cleaning Accessories

Port cleaners are a key accessory to have in the field when installing FTTX networks. Corning Single-fiber port cleaners and Evolv HC port cleaners are designed to clean connector end faces in patch panels and adapters. An integrated dust cap allows for cleaning unmated connector end faces. Single-fiber port cleaners are proven effective for removing the following from connector end faces: skin oil, hand lotion, Arizona road dust, pre-and post-mate graphite, salt, isopropyl alcohol residue and distilled water residue.
The Evolv HC port cleaner with Pushlok® technology is compatible with both Pushlok and OptiTap® connectors and Evolv HC terminals and multiports. These cleaners are easy to use and offer over 525 cleanings.
Products
Product Number | Product Name | |
---|---|---|
2104466-01 | Fiber Optic Cleaning Tool, MTP® Connectors | |
2104478-01 | Fiber Optic Cleaning Tool, OptiTip® connector | |
CLEAN-STICKS-125 | Fiber Optic Cleaning Sticks, 1.25 mm connectors | |
CLEAN-STICKS-250 | Fiber Optic Cleaning Sticks, 2.5 mm connectors | |
CLEANER-PORT-2.5 | Single-fiber Port Cleaner, 2.5 mm connectors | |
CLEANER-PORT-LC | Single-fiber Port Cleaner, 1.25 mm connectors | |
CLEANER-PORT-OTAP | Single-fiber Port Cleaner for OptiTap® connector end faces | |
CLEANER-PUSHLOK | Single Fiber port cleaner for Pushlok and Optitap connectors and multi-ports | |
FCC-CLEANER-CONN | Fiber Optic Cleaning Fluid, Connector end-face cleaning | |
FCC-CLEANER-FIBER | Fiber Optic Cleaning Fluid, Fiber cleaning | |
FCC-WIPES | Fiber Optic Cleaning Wipes, 90 Wipes per pack |