text.skipToContent text.skipToNavigation

S45254-A11-A1

Branching and connecting closure  Branching and connecting closure

Contact Distributor for Lead Time
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Closure Type MHS R
Inner diameter B 117 mm
Inner diameter A 110 mm
Outer length E 1280 mm
Max. input diameter 72 mm
Inner length C 1036 mm
Pressurized Networks Yes
Dimensions
Outer Diameter 155 mm
Ordering Information
Units per Delivery 1/1
Total reliability
Many different sizes and models
Usable in any type of environment: directly in the ground, in a pit, conduit, etc.
Conforms to CNET standards
Some models, plated inside, are designed to resist electromagnetic induction