80611322340
Pressurized Closure System 2-Type 505 Cover
General Specifications
| Product Number | 80611322340 |
| Installation Methods | Aerial, Underground |
| Environment | Outdoor |
| Mounting Type | Aerial, Buried |
| Product Type | Splice Protection |
Standards
| Flame Retardance | No |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Connector
| Connector Type | Discrete, Modular |