text.skipToContent text.skipToNavigation

80610759989

SLiC® Copper Closure  Floating Bond and Rubber End Seal - 2.2-in Max Splice Bundle, SLIC-2.2X19-SES

Typically ships in 35 day(s) Actual lead time confirmed upon receipt of order.

General Specifications
Product Number 80610759989
Environment Outdoor
Mounting Type Strand-mount 
Product Type Copper Closures
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Closure Type Free-Breathing, Butt, In-line
Design - Connector
Connector Type Discrete, Modular
Dimensions
Length 19 in