80611307002
SLiC® Copper Terminal Dual IDC ATS/TR Terminal Blocks - 328 With SES - 10 Pair Block (328-PI-10-TR/SES)
General Specifications
| Product Number | 80611307002 |
| Environment | Outdoor |
| Mounting Type | Strand-mount |
| Product Type | Copper Closures |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Closure Type | Free-Breathing, Butt, In-line |
| Cable entries (in) | 3 |
| Cable entries (out) | 3 |