
80611312218
SLiC® Copper Terminal Dual IDC ATS/TR Terminal Blocks - 530 With RES - 25 Pair Block (530-PI-25-TR/RES)
General Specifications
Product Number | 80611312218 |
EAN Code | 51115185755 |
Environment | Outdoor |
Mounting Type | Strand mount |
Product Type | Copper Closures |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design - Connector
Connector Type | Discrete, Modular |
Design
Cable entries (in) | 1 |
Cable entries (out) | 1 |