80611051659
2178 Splice Closure S/LS/LL/SL LL Series
Especificações gerais
| Número do produto | 80611051659 |
| Application | Carrier Networks |
| Environment | Outdoor |
| Cable Type | Branch, Express, Dielectric |
| Product Type | Splice Closure |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Compliance | Not Available |
Design
| Closure Type | Bolted Half |
| Number of Splice Trays | 8 |
| Sealing Type | Watertight |
Dimensions
| Height | 287 mm |
| Width | 215.9 mm |
| Depth | 556.3 mm |