

80611486509
2178 Splice Closure S/LS/LL/SL 2178-LL, 4-cable Kit, No Tray, 4 Ground Stud
You might also be interested in
General Specifications
Product Number | 80611486509 |
Application | Access Networks |
Environment | Outdoor |
Cable Type | Branch, Express |
Product Type | Splice Closure |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Compliance | Not Available |
Dimensions
Height | 287 mm |
Width | 215.9 mm |
Depth | 556.3 mm |