S46998-A19-A14
FRECAP Closure with MAX system FRECAP gel-sealed dome closure, size 9-24, with extra buffer tube storage
Especificaciones generales
| Número del producto | S46998-A19-A14 |
| Brand | FRECAP |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Splitter support | Yes |
| Bulletproof housing | No |
| Central member fixing for main cable | Yes |
| Closure Shape | Dome |
| Colored trays | On demand |
| Crimp splice count per tray | 12 |
| Crimp splice protector support | Yes |
| Customer logo on housing | On demand |
| Distribution cable port count | 4 |
| Distribution cable range | 6 mm a 25 mm |
| Extra buffer storage system | Installed |
| Grounding system | Metric |
| Heat shrink splice count per SC tray | 6 |
| Heat shrink splice count per SE tray | 12 |
| Heat shrink splice protector support | Yes |
| Main cable circular port count | 2 |
| Main cable oval port count | 0 |
| Max number of trays | 36 SC / 18 SE |
| Maximum splice fiber capacity | 216 heat-shrink / 432 crimp |
| Maximum Tray Count (SC) | 36 |
| Maximum Tray Count (SE) | 18 |
| Number of Distribution/Drop Cables ports | 6 |
| Sealing Type | Gel |
| Size by Fiber Splice Capacity | 216 |
| Splice Tray Type | SC/SE |
| SplicePak splice count per tray | 0 |
| SplicePak splice protector support | No |
| Splitter Module | 1x32 |
| Supported cables | Minicable |
| System | MAX |
| Trays pre-installed | On demand |
| Water sensor tray | On demand |
| Working environment | Manhole / Underground |
Ordering Information
| Shipping Width | 750 mm |
| Shipping Depth | 290 mm |
| Units per Delivery | 1/1 |
Suitable for buried, duct and aerial lines
For straight and branching application
Fast and easy access to individual splice trays
Closure sealing made of re-usable gel
IP 68 rated