U3-8CDH-0GFE-6-1108-FW-WW
OptiSheath® Multipurpose Enclosure 1X(1X8) Splitter/MiniModule, 6X Trays, with 8 single fiber OptiTap™ connectors
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Buffer Storage | Installed |
| Colored trays | On demand |
| Distribution cable port count | 6 |
| Distribution cable range | 10 mm - 14 mm |
| Heat shrink splice count per tray | 24 |
| Maximum splice fiber capacity | 144 splices |
| Maximum tray count | 6 |
| Number of Drop Adapters | 8 |
| Sealing Type | Compression fittings |
| Splitter Module | 1x8 |
| Supported cables | Flat Drop Cable |
| Trays pre-installed | On demand |
Dimensions
| Height | 365 mm |
| Width | 365 mm |
| Depth | 150 mm |
Ordering Information
| Shipping Depth | 160 mm |
| Units per Delivery | 1/1 |
OptiTip® MT Connector compatible with FlexNAP™ System, MDU terminals, FDT stubbed terminals
OptiTap® Cable Assembly connector ports for customer drop terminations
Smaller more compact size
IP68 Rated
Faster deployment enabling speed to revenue
Up to 16 drop ports (8, 12, or 16)
Individual strain-relief for better/easier cable preparation
Mounting for all applications: aerial (pole and hanging), faç
Please specify bracket type when ordering.
Flexible for many network scenarios
Splitters can be accommodated including adding capacity after initial installation
Highly reliable system with high closure sealing performance
Sealed, hardened plastic enclosure protects components from harmful UV rays, moisture, dust, chemicals and extreme temperatures