text.skipToContent text.skipToNavigation

S45754-A3-A60

UCAO 4-9 Multi-Function Tray In-line Closure  UCAO 4-9 in-line closure, with tape sealing

Normalmente se envía en 28 Tag(e) El tiempo de entrega real se confirmará una vez recibido el pedido.
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Design
Splitter support Yes
Bulletproof housing No
Central member fixing for main cable Yes
Closure Shape In-Line
Colored trays No
Crimp splice count per tray 24
Crimp splice protector support Yes
Customer logo on housing To be ordered separately
Distribution cable port count 2
Distribution cable range 6 mm  a  21 mm   
Extra buffer storage system Installed
Grounding system Metric
Heat shrink splice count per MFT tray 24
Heat shrink splice count per SC tray 24
Heat shrink splice count per SE tray 24
Heat shrink splice protector support Yes
Main cable circular port count 2
Main cable oval port count 0
Max number of trays 7 MFT
Maximum splice fiber capacity 168 splices
Maximum tray count 7
Number of Distribution/Drop Cables ports 4
Sealing Type Mastic Tape
Size by Fiber Splice Capacity 144
Splice Tray Type MFT
SplicePak splice count per tray 12
SplicePak splice protector support Yes
Supported cables Figure-8 Drop Cable
System MFT
Trays pre-installed To be ordered separately
Water sensor tray To be ordered separately
Working environment Pole / Wall / Underground
Ordering Information
Shipping Width 500 mm
Shipping Depth 150 mm
Units per Delivery 1/1
Suitable for buried, duct and aerial lines
For straight and branching application
Fast and easy access to individual splice trays
Capacity for up to 168 splices
Closure sealing made of re-usable silicone
IP 68