

S46998-A19-A12
FRECAP Closure with MAX system FRECAP gel-sealed dome closure, size 9-28
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splitter support | Yes |
Bulletproof housing | No |
Central member fixing for main cable | Yes |
Closure Shape | Dome |
Colored trays | On demand |
Crimp splice count per tray | 12 |
Crimp splice protector support | Yes |
Customer logo on housing | On demand |
Distribution cable port count | 4 |
Distribution cable range | 6 mm para 25 mm |
Extra buffer storage system | On demand |
Grounding system | Metric |
Heat shrink splice count per SC tray | 6 |
Heat shrink splice count per SE tray | 12 |
Heat shrink splice protector support | Yes |
Main cable circular port count | 2 |
Main cable oval port count | 0 |
Main cable range | 6 mm para 25 mm |
Max number of trays | 120 SC / 60 SE |
Maximum splice fiber capacity | 720 heat-shrink / 1440 crimp |
Maximum Tray Count (SC) | 120 |
Maximum Tray Count (SE) | 60 |
Number of Distribution/Drop Cables ports | 6 |
Sealing Type | Gel |
Size by Fiber Splice Capacity | 720 |
Splice Tray Type | SC/SE |
SplicePak splice count per tray | 0 |
SplicePak splice protector support | No |
Splitter Module | 1x32 |
Supported cables | Standard cable, Minicable, Microcable |
System | MAX |
Trays pre-installed | On demand |
Water sensor tray | On demand |
Working environment | Manhole / Underground |
Ordering Information
Units per Delivery | 1/1 |
Shipping Width | 880 mm |
Shipping Depth | 290 mm |
Suitable for buried, duct and aerial lines
For straight and branching application
Fast and easy access to individual splice trays
Closure sealing made of re-usable gel
IP 68 rated