U3-6CDH-0GFE-3-0000-FW-WW
OptiSheath® Multipurpose Enclosure 6 in-line with 6 single fiber OptiTap adapters
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
Design
| Splitter support | Yes |
| Buffer Storage | Installed |
| Bulletproof housing | No |
| 主缆中心单元固定 | 是 |
| 带颜色的盘 | 无 |
| 压接熔接保护器支持 | 没有 |
| 配线箱上客户标识 | 按需 |
| 分配光缆端口数 | 3 |
| Distribution cable range | 3 mm - 17 mm |
| 接地系统 | 公制 |
| 热缩熔接数/盘 | 24 |
| 热缩熔接保护支持 | 是 |
| 主缆扇形端口数 | 2 |
| 最大熔纤能力 | 144 熔接 |
| 最大盘数 | 3 |
| 入户适配器数 | 6 |
| 端口数 | 6 |
| SplicePak熔接保护器支持 | 没有 |
| 分路器模块 | 无分路 |
| 支持的缆 | 扁平落线缆 |
| 系统 | 拥有 |
| 试验阀 | 包括 |
| 原装盘 | 是 |
| 水传感器托盘 | 无 |
订购信息
| Shipping Width | 160 mm |
| Shipping Depth | 365 mm |
| 每次交付的单元数 | 1/1 |
OptiTip® MT Connector compatible with FlexNAP™ System, MDU terminals, FDT stubbed terminals
OptiTap® Cable Assembly connector ports for customer drop terminations
Smaller more compact size
IP68 Rated
Faster deployment enabling speed to revenue
Up to 16 drop ports (8, 12, or 16)
Individual strain-relief for better/easier cable preparation
Mounting for all applications: aerial (pole and hanging), faç
Please specify bracket type when ordering.
Flexible for many network scenarios
Splitters can be accommodated including adding capacity after initial installation
Highly reliable system with high closure sealing performance
Sealed, hardened plastic enclosure protects components from harmful UV rays, moisture, dust, chemicals and extreme temperatures