U3-8CDH-8GFE-6-1116-FW-WW
OptiSheath® Multipurpose Enclosure 16 in-line with 16 single fiber OptiTap adapters
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
设计
| 分路器支持 | 是 |
| 缓冲存储 | 安装 |
| 防弹配线箱 | 没有 |
| 主缆中心单元固定 | 是 |
| Bandejas coloridas | No |
| Soporte protector de empalme de crimpaje | No |
| Customer logo on housing | On demand |
| Distribution cable port count | 3 |
| Distribution cable range | 3 mm to 17 mm |
| Grounding system | Metric |
| Heat shrink splice count per tray | 24 |
| Heat shrink splice protector support | Yes |
| Main cable circular port count | 2 |
| Maximum splice fiber capacity | 144 splices |
| Maximum tray count | 6 |
| Number of Drop Adapters | 16 |
| Number of Ports | 6 |
| SplicePak splice protector support | Yes |
| Splitter Module | 1x16 |
| Supported cables | Flat Drop Cable |
| System | Own |
| Test valve | Included |
| Trays pre-installed | Yes |
| Water sensor tray | No |
Ordering Information
| Shipping Width | 160 mm |
| Shipping Depth | 365 mm |
| Units per Delivery | 1/1 |
OptiTip® MT Connector compatible with FlexNAP™ System, MDU terminals, FDT stubbed terminals
OptiTap® Cable Assembly connector ports for customer drop terminations
Smaller more compact size
IP68 Rated
Faster deployment enabling speed to revenue
Up to 16 drop ports (8, 12, or 16)
Individual strain-relief for better/easier cable preparation
Mounting for all applications: aerial (pole and hanging), faç
Please specify bracket type when ordering.
Flexible for many network scenarios
Splitters can be accommodated including adding capacity after initial installation
Highly reliable system with high closure sealing performance
Sealed, hardened plastic enclosure protects components from harmful UV rays, moisture, dust, chemicals and extreme temperatures