RXD-OSE-1L
Optical Splice Enclosure - RXD High Density, 6912 mass fusion splices
You might also be interested in
General Specifications
| Product Number | RXD-OSE-1L |
| Application | Data Center |
| Mounting Type | Rack-mount, Wall-Mountable |
| Product Type | Fiber Optic Hardware |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Number of Cable Entries | 50 |
| Splice Tray Type | Integrated splice tray |
| System | STD |
Dimensions
| Height | 1024 mm |
| Width | 447 mm |
| Depth | 321 mm |
| Weight | 31.8 kg |
Ordering Information
| Package Contents | RXD-OSE Enclosure, 24 Splice Trays, Tray Entry Tubing Kit, Cable Entry Cradle Kit |
| Shipping Width | 505 mm |
| Shipping Depth | 376 mm |
| Units per Delivery | 1/1 |
Ribbon Splice Capacity of 6912 Fibers
Saves mounting space, lower 
Removable top and bottom cover plates and splice tray holder bracket provide enhanced accessibility
Save time, reduces risk
Easy access to the top of the enclosure with splittable foam entry area
foam entry area
Cable installation with fast and simple cable retention clips, no cable entry kits required
Save time, reduces risk
Splice trays are optimized for use with the RocketRibbon® Routable Sub Units (RSU)
Save time, reduces risk
Simplified installation processes for enhanced time savings
Save time, reduces risk
Locking option for additional security
Save time, reduces risk