text.skipToContent text.skipToNavigation

UniCam® Connector, SC

Corning® UniCam® SC connectors offer optical performance in a fast, easy field-termination solution ideal for fiber-to-the-workstation applications where setup and teardown time is critical. The high-precision mechanical splice technology enables fiber optic networks to be installed quickly and cost effectively. Installation of an LC, SC or ST® compatible connector can be accomplished in about 50 seconds to one minute with the UniCam High-Performance Tool Kit. The lightweight, handheld installation tool and high-performance precision cleaver virtually eliminate human variability during installation, ensuring terminations are right the first time, every time. This kit was designed with consideration for network installers, from the cleaver, with its intuitive, hand-held precision design and dual-clamp precision hold, to the installation tool, with its immediate go/no-go feedback signal indicating proper mating of the field fiber to the fiber stub. Installation is as easy as strip, clean, cleave, cam and crimp, with exceptional optical performance assured. Every UniCam® connector is assured to meet the published specification at the time of installation or Corning will replace it.


Produtos

Número do produto Nome do produto
95-000-40 UniCam® Standard-Performance Connector, SC, 62.5 µm multimode (OM1)
95-000-40-Z UniCam® Standard-Performance Connector, SC, organizer pack, 62.5 µm multimode (OM1)
95-000-41 UniCam® High-Performance Connector, SC, 62.5 µm multimode (OM1)
95-000-41-Z UniCam® High-Performance Connector, SC, organizer pack, 62.5 µm multimode (OM1)
95-050-40 UniCam® Standard-Performance Connector, SC, 50 µm multimode (OM2)
95-050-40-Z UniCam® Standard-Performance Connector, SC, organizer pack, 50 µm multimode (OM2)
95-050-41 UniCam® High-Performance Connector, SC, 50 µm multimode (OM2)
95-050-41-X UniCam® High-Performance Connector, SC, 50 µm multimode (OM3/OM4 compatible)
95-050-41-X-Z UniCam® High-Performance Connector, SC, organizer pack, 50 µm multimode (OM3)
95-050-41-Z UniCam® High-Performance Connector, SC, organizer pack, 50 µm multimode (OM2)
95-200-41 UniCam® High-Performance Connector, SC, Single-mode (OS2)
95-200-41-Z UniCam® High-Performance Connector, SC, organizer pack, Single-mode (OS2)
95-200-44 UniCam® High-Performance Connector, SC APC, Single-mode (OS2)
95-200-44-Z UniCam® High-Performance Connector, SC APC, Single-mode (OS2)