80611622004
Crimplok™+ Connectors SC APC, Single-mode 250/900 µm 8700-AT/APC, 60 pack with Activation Tool
General Specifications
| Product Number | 80611622004 |
| Product Type | Connectors |
| Fiber Category | Single-mode (OS2) |
| Product Type | Connectors |
| Compatibility | 900 µm |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature Range, Operation | -40 °C to 75 °C (-40 °F to 167 °F ) |
| Temperature Range, Storage | -40 °C to 85 °C (-40 °F to 185 °F ) |
Design - Connector
| Connector Type | SC APC |
| Housing Color | Green |
| Boot Color | White |
Mechanical Specifications - Connector
| Cable Compatibility | 250/900 µm |
Optical Specifications - Connector
| Reflectance, Typical | < -60 dB |
Ordering Information
| Units per Delivery | 60/1 |