
80611622335
Crimplok™+ Connectors SC APC, Single-mode 250/900 µm 8700-AT/APC/C, 120 pack with Activation Tool, Easy Cleaver
通用规范
产品编码 | 80611622335 |
Fiber Category | Single-mode (OS2) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C - 75 °C (-40 °F - 167 °F ) |
Temperature Range, Storage | -40 °C - 85 °C (-40 °F - 185 °F ) |
Design - Connector
Connector Type | SC UPC |
Housing Color | Green |
Boot Color | White |
Optical Specifications - Connector
Insertion Loss, Typical | 0.25 dB |
Reflectance, Typical | < -60 dB |
Ordering Information
Units per Delivery | 120/1 |