text.skipToContent text.skipToNavigation

95-201-98-SP-NL

Anaerobic Connectors  LC, single-mode (OS2), no logo

Typically ships in 7 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number 95-201-98-SP-NL
Product Type Field-Installable Connectors
Fiber Category Single-mode (OS2)
Corning Logo No
Keyed (security) No
Technology Field Polish (anaerobic)
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  to  75 °C    (-40 °F  to  167 °F    )
Design - Connector
Connector Type LC
Housing Color Blue
Housing Material Composite
Boot Color Blue
Optical Specifications - Connector
Insertion Loss, Max. 0.75 dB
Reflectance ≤ -40 dB
Ordering Information
Packaging Method Individual Pack
Package Contents Connector, Trigger, Crimp Band (1.6/2.0 mm), Crimp Band (3 mm), Boot (900 μm), Boot (2 mm), Boot (3 mm)
Units per Delivery 1/1
Quick-cure epoxy
No lamps or ovens needed
Minimal tools
Low installation cost
Hand polished for minimum insertion loss
Reliability and optical performance
Twelve color-coded mechanical key positions
Prevents mismatch of networks
Keyed connector solution
Front and rear security in network panel