
Everon® Copper Datacom Class I Patch Cord, 2xRJ45, Cat.8.1, S/FTP LSZH™ AWG 26
The application-neutral Everon® Copper Datacom category 8.1 patch cords have four individual foil-shielded pairs (PiMF) and an additional braid shield (S/FTP). They are assembled with a shielded RJ45 connectors on each end. The zero halogen patch cords (LSZH™) are non-corrosive according to IEC 60754-2 (FRNC), low smoke according to IEC 61034 and flame retardant according to IEC 60332-1. Everon Copper Datacom CCAHGB patch cords provide additional latch protection. They are available in various lengths and colors.
Lengths
Outer Jacket Color
Light gray
Products
Product Number | Product Name | |
---|---|---|
CCAHGB-M8002-A005-C0 | Everon® Copper Datacom Class I Patch Cord, 2xRJ45, Cat.8.1, S/FTP LSZH™ AWG 26, light gray, 0.5 m | |
CCAHGB-M8002-A010-C0 | Everon® Copper Datacom Class I Patch Cord, 2xRJ45, Cat.8.1, S/FTP LSZH™ AWG 26, light gray, 1 m | |
CCAHGB-M8002-A015-C0 | Everon® Copper Datacom Class I Patch Cord, 2xRJ45, Cat.8.1, S/FTP LSZH™ AWG 26, light gray, 1.5 m | |
CCAHGB-M8002-A020-C0 | Everon® Copper Datacom Class I Patch Cord, 2xRJ45, Cat.8.1, S/FTP LSZH™ AWG 26, light gray, 2 m | |
CCAHGB-M8002-A025-C0 | Everon® Copper Datacom Class I Patch Cord, 2xRJ45, Cat.8.1, S/FTP LSZH™ AWG 26, light gray, 2.5 m | |
CCAHGB-M8002-A030-C0 | Everon® Copper Datacom Class I Patch Cord, 2xRJ45, Cat.8.1, S/FTP LSZH™ AWG 26, light gray, 3 m |