text.skipToContent text.skipToNavigation

Everon® Copper Datacom S/FTP(BN)1000/23, Cat7A, LSZH™/FRNC, Dca

The Everon® Copper Datacom S/FTP(BN) 1000/23 cable is designed up to 1200MHz and its transmission characteristics exceed Category 7A specifications according to EN50288-9-1 IEC 61156-5. High system margins for the complete link according to the last version of ISO/IEC 11801 and EN 50173 (Series) will be achieved by using corresponding hardware together with this highend copper cable. Due to the very low delay skew between the pairs these FutureCom cables are especially suitable for Gigabit Ethernet and also for transmission of digital data for future applications up to 10 Gigabit Ethernet according to IEEE 802.3an. The cable has a streamlined construction and low weight. Overall shielding with tinned copper wire braiding and each twisted pair is individually shielded with a Allaminated foil (S/FTP). The cable satisfies Class B interference radiation standards according to EN 55022, as well as immunity according to EN 55024, which enables the realization of CE-compatible networks. Increased rodent protection due to additional glass yarn reinforcement

Cable Length 1000 m
Packaging Method Drum

Products

Product Number Product Name
CCXSDB-I0047-C002-L7 Everon® Copper Datacom S/FTP(BN)1000/23, Cat7A, LSZH™/FRNC, Dca, 4P, Blue