CCXFCR-I0087-C003-L6
Everon® Copper Datacom S/FTP 1200/22s, Category 7A+, LSZH™/FRNC, Dca 2x 4P, Blue
General Specifications
| Product Number | CCXFCR-I0087-C003-L6 |
| Category | 7A+ |
| Cable Type | S/FTP |
| Halogen-free | Yes |
| Construction | Duplex, 8P |
| Reaction to Fire | Dca, s1, d1, a1 |
| Legacy Part Number | CCXFCR-I0087-C003-L6 |
| Brand | Everon |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | IEC 61156-5, EN 50288-9-1, ISO/IEC 11801 Ed. 2.2, EN 50173-1, ANSI/TIA-568-C.2, IEC 60304 |
| Design and Test Criteria | Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W |
| Flame propagation test | IEC 60332-1; IEC 60332-3-24 |
| Smoke density | IEC 61034-2 |
| Halogen content test | Zero Halogen to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Halogen-free | Yes |
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Cable Design
| Conductor | Copper Wire, AWG 22/1 |
| Conductor Insulation | Halogen-free foam-skin material |
| Twisting | 2 cores to a pair |
| Pair screen | Al-laminated foil around each pair |
| Overall screen | Copper braid, tinned |
| Outer Jacket Material | LSZH/FRNC |
| Outer Jacket Color | Blue |
Mechanical Specifications
| Fire Load | 1290 MJ/km |
| Nominal Outer Diameter | 7.5 mm x 16 mm |
| Min. Bend Radius Installation | 8x Cable-Ø (over flat side) |
| Min. Bend Radius Operation | 3x Cable-Ø (over flat side) |
| Maximum Tensile Strength | 358 N |
Electrical Characteristics
| Conductor resistance unbalance | 1 % |
| Delay skew | 15 ns/100 m |
| Max. loop resistance | 128 Ω/km |
| Propagation delay | 450 ns/100 m |
| Voltage rating | Less than 75 V DC max and less than 50 V AC max |
| Propagation Velocity at >10 MHz (NVP*c) | 79 % |
| Coupling Attenuation | 85 dB |
| Segregation Class | d |
| Insulation Resistance | > 5000 MΩ*km |
Dimensions
| Weight | 12.5 kg |
Ordering Information
| Cable Length | 500 m |
| Packaging Method | Drum |
| Units per Delivery | 1/1 |
S/FTP 1200/22s cable specified up to 1300 MHz
Fulfils all requirements of category 7A+ according to EN 50288-9-1 and IEC 61156-5
Ensures high system margins according ISO/IEC 11801 Ed.2.2 (2011) and EN 50173 series (2011)
Suitable for 10 Gigabit Ethernet according to IEEE 802.3an
Each twisted pair is shielded with aluminum foil (PIMF), low skew between the pairs
Overall shielding with tinned copper wire braiding
Flame retardant according to IEC 60332-1 and EN 50265-2-1 (FR), EN 13501-6 as well as non-corrosive according to IEC 60754-2 (NC) and EN 50267
Low smoke according to IEC 61034 and EN 50268
Sans halogène (LSZH™)
Satisfies Class B interference radiation as well as immunity standards (EN 55022 and EN 55024)
Supports Power over Ethernet (PoE / PoE+/ PoE++) according IEEE 802.3bt
S/FTP 1200/22s cable designed up to 1300 MHz
Fulfils all requirements of category 7A+ EN50288-9-1 and IEC 61156-5
Suitable for Classe D to FA according to ISO/IEC 11801. EN50173 and 10 Gigabit Ethernet according to IEEE 802.3an
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W
Certified by a vendor-independent and impartial test lab
Flame retardant and non corrosive (FRNC), Low smoke and halogen-free (LSZH)
Overall shielding with tinned copper wire braiding and each twisted pair is individually shielded with a Allaminated foil (S/FTP)
Length marking on jacket
Dca-s1,d1,a1