CCXEDB-DC047-C001-L6
Everon® Copper Datacom S/FTP 550/23, Category 6A, LSZH/FRNC, Cca 4P, Blue
General Specifications
| Product Number | CCXEDB-DC047-C001-L6 |
| 种类 | 6A |
| 光缆类型 | S/FTP |
| 无卤 | 是 |
| 结构 | 单工 |
| 对火反应 | Cca, s1a, d1, a1 |
| Brand | Everon® |
标准
| RoHS | 无有害物质根据RoHS 2011/65/EU |
| 认证和产品 | IEC 61156-5, EN 50288-10-1, ISO/IEC 11801 Ed. 2.2, EN 50173-1, ANSI/TIA-568-C.2, IEC 60304 |
| 设计和测试标准 | Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W |
| 火焰传播试验 | IEC 60332-1; IEC 60332-3-24 |
| 烟浓度 | IEC 61034-2 |
| 卤素含量测试 | 无卤到IEC 60754-1 |
| 腐蚀水平 | 对 IEC 的无腐蚀性60754-2 |
环境条件
| 温度范围,安装 | 0 °C to 50 °C (32 °F to 122 °F ) |
| 温度范围,操作 | -20 °C to 60 °C (-4 °F to 140 °F ) |
光缆设计
| 导体 | 铜线,美标线规23/1 |
| 导体绝缘 | 无卤泡沫皮材料 |
| 扭转 | 2核心到一对 |
| 对数 | 每对周围的铝箔层压箔 |
| 外护套材料 | LSZH™/FRNC |
| 外护套颜色 | 蓝色 |
机械特性
| Fire Load | 482 MJ/km |
| 标称外径 | 7.4 mm |
| 最小安装弯曲半径 | 8x Cable-Ø |
| 最大拉伸强度 | 145 N |
电特性
| 导体电阻失衡 | 1 % |
| Delay skew | 9 ns/100 m |
| Max. loop resistance | 165 Ω/km |
| 传播延迟 | 425 ns/100 m |
| 电压等级 | 小于75V d.c最大和小于50V a.c最大 |
| 在>10 MHz (NVP*c)的传输速度 | 79 % |
| 耦合衰减 | 85 dB |
| Segregation Class | d |
| Insulation Resistance | > 5000 MΩ*km |
尺寸
| Weight | 59 kg |
订购信息
| Cable Length | 500 m |
| 包装方法 | 鼓 |
| 每次交付的单元数 | 1/1 |
S/FTP 550/23 copper cable specified up to 550 MHz
Fulfills all requirements of category 6A according to EN 50288-10-1 and IEC 61156-5
Ensures high system margins according ISO/IEC 11801 Ed.2.2 (2011) and EN 50173-1
Suitable for 10 Gigabit Ethernet according to IEEE 802.3an
Each twisted pair is individually shielded with a Al-laminated foil around each pair (PIMF)
Overall shielding with tinned copper wire braiding
Flame retardant according to IEC 60332-1 and IEC 60332-3-24, EN 13501-6 and EN 50575 as well as non-corrosive according to IEC 60754-2 (NC)
Low smoke according to IEC 61034 and EN 50268
Satisfies Class B interference radiation as well as immunity standards (EN 55022 and EN 55024)
Supports Power over Ethernet (PoE / PoE+/ PoE++) according IEEE 802.3bt