UU009161587
Everon® Copper Datacom U/UTP 450/24, Category 6, LSZH/FRNC, Cca 4P, green
General Specifications
| Product Number | UU009161587 |
| Category | 6 |
| Cable Type | U/UTP |
| Halogen-free | Yes |
| Construction | Simplex, 4P |
| Reaction to Fire | Cca, s1a, d0, a1 |
| Legacy Part Number | VOL6UL4305 |
| Brand | Everon® |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Approvals and Listings | IEC 61156-5, EN 50288-6-1, ISO/IEC 11801 Ed. 2.2, EN 50173-1, ANSI/TIA-568-C.2, IEC 60304 |
| Design and Test Criteria | 1000 Base-T IEEE 802.3 an; PoE / PoE++ IEEE 802.3af, IEEE 802.3at |
| Flame Test Method | Flame retardant according to IEC 60332-1 and EN 50265-2-1 |
| Flame propagation test | IEC 60332-1 |
| Smoke density | IEC 61034-2 |
| Halogen content test | Zero Halogen to IEC 60754-1 |
| Level of corrosion | Non-corrosive according to IEC 60754-2 |
Environmental Conditions
| Halogen-free | Yes |
| Temperature Range, Installation | 0 °C to 50 °C (32 °F to 122 °F ) |
| Temperature Range, Operation | -20 °C to 60 °C (-4 °F to 140 °F ) |
Cable Design
| Conductor | Copper Wire, AWG 24/1 |
| Conductor Insulation | Solid PE |
| Twisting | 2 cores to a pair |
| Outer Jacket Material | LSZH/FRNC |
| Outer Jacket Color | Green |
Mechanical Specifications
| Fire Load | 440 MJ/km |
| Nominal Outer Diameter | 6.1 mm |
| Min. Bend Radius Installation | 8x Cable-Ø |
| Maximum Tensile Strength | 80 N |
Electrical Characteristics
| Conductor resistance unbalance | 2 % |
| Delay skew | 40 ns/100 m |
| Max. loop resistance | 190 Ω/km |
| Propagation delay | 520 ns/100 m |
| Voltage rating | Less than 75 V DC max and less than 50 V AC max |
| Propagation Velocity at >10 MHz (NVP*c) | 69 % |
| Coupling Attenuation | 40 dB |
| Segregation Class | d |
| Insulation Resistance | > 5000 MΩ*km |
Dimensions
| Weight | 36 kg |
Ordering Information
| Cable Length | 305 m |
| Packaging Method | Reelex Box |
| Units per Delivery | 1/1 |
U/UTP 450/24 cable designed up to 450 MHz
Fulfils all requirements of category 6 EN50288-6-1 and IEC 61156-5
Suitable for Classe D to E according to ISO/IEC 11801. EN50173 and 10 Gigabit Ethernet according to IEEE 802.3an
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W
Certified by a vendor-independent and impartial test lab
Low smoke and halogen-free (LSZH)
Unshielded cable (U/UTP)
Length marking on jacket
Cca-s1a,d0,a1