Everon® Copper Datacom U/UTP 550/24, Category 6A, LSZH/FRNC, Cca
The Everon® Copper Datacom U/UTP 550/24 cable is designed up to 550MHz and its transmission characteristics exceed Category 6A specifications according to EN50288-11-1 IEC 61156-5. High system margins for the complete link according to the last version of ISO/IEC 11801 and EN 50173 (Series) will be achieved by using corresponding hardware together with this highend copper cable. The cable has a streamlined construction and low weight. Unshielded cable (U/UTP).
Cable Length
500 m
Packaging Method
Drum
Products
| Product Number | Product Name | |
|---|---|---|
| MCXKEE-DC047-V009-L6 | Everon® Copper Datacom U/UTP 550/24, Category 6A, LSZH™/FRNC, Cca, 4P, White | |
| MCXKEE-DC047-V00A-L6 | Everon® Copper Datacom U/UTP 550/24, Category 6A, LSZH™/FRNC, Cca, 4P, Orange | |
| UU009161595 | Everon® Copper Datacom U/UTP 550/24, Category 6A, LSZH/FRNC, Cca, 4P, Green |