Everon® Copper Datacom F/UTP 300/24, Outdoor, Category 5e, PE, Fca
The Everon® Copper Datacom F/UTP 300/24 cable is designed up to 300MHz and its transmission characteristics exceed Category 5e specifications according to EN50288-2-1 IEC 61156-5. High system margins for the complete link according to the last version of ISO/IEC 11801 and EN 50173 (Series) will be achieved by using corresponding hardware together with this highend copper cable. Due to the very low delay skew between the pairs these FutureCom cables are especially suitable for Gigabit Ethernet according to IEEE 802.3an. The cable has a streamlined construction and low weight. Overall shielding with with a Allaminated foil and each twisted pair unshielded (F/UTP). The cable satisfies Class B interference radiation standards according to EN 55022, as well as immunity according to EN 55024, which enables the realization of CE-compatible networks.
Products
| Product Number | Product Name | |
|---|---|---|
| CCXDAE-C0047-C001-L6 | Everon® Copper Datacom F/UTP 300/24, Outdoor, Category 5e, PE, Fca, 4P, Black | |
| CCXDAE-C0047-C001-L7 | Everon® Copper Datacom F/UTP 300/24, Outdoor, Category 5e, PE, Fca, 4P, Black |