UY-BOX
Presslok™ Splice Connectors UY, Box
Você também pode estar interessado em
Especificações gerais
Número do produto | UY-BOX |
Código EAN | 4059496712696 |
Product Type | Copper Splice Connector |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Composition | Gel-filled |
No. of connections | Two (2) |
Connector Type | Butt |
Conductor | 26 - 22 AWG |
Ordering Information
Packaging Method | Box |
Units per Delivery | 100/1 |
Fast installation
Ease of Use
Wide Range of Common Wire Guages
Factory-installed sealant
Dry versions available for Central Offices and Vaults