
80611485220
Cross-Connect Cabinet Pad mount, 4230K, 7200 pair, empty
General Specifications
Product Number | 80611485220 |
Environment | Outdoor |
Product Type | Cabinet |
Access Type | Double Sided |
Cabinet Type | 4230 Series |
Mounting Type | Pad-mount |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Color | Almond |
Pair Count | 7200 |
Dimensions
Height | 6475 in |
Width | 57.5 in |
Depth | 26 in |