WAXWSW-00008-C013
19 Consolidation Point Housing 19 Consolidation Point Housing
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Color | Black (RAL 9005) |
Dimensions
| Weight | 3.1 kg |
Ordering Information
| Units per Delivery | 1/1 |
Full metal housing for LANscape® and FutureCom F patch panels
Standard-compatible according to ISO/IEC 11801 Ed.2.2 (2009) and EN 50173-1 (2009)
Easy installation for a distribution or consolidation point
Consolidation Point Housing is suitable for ceiling, wall, false floor or desk assembly
Individual strain relief for the incoming and outgoing cable sections via cable ties
Dust-proof feedthrough for incoming cable
Easy plug-in of consolidation point cable (dust protection and mechanical protection)
Housing base electrically conductive for optimal shielding transition or grounding
Installation height of 60 mm
Housing is fastened using special non-detachable screws
Black sheet steel housing top, RAL 9005