
80610027536
Copper Accessories Wire Spool, 800 ft., 0.5 mm 24 AWG for all Pad-mount Cabinets
General Specifications
Product Number | 80610027536 |
Environment | Outdoor |
Standards
Flame Retardance | No |
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Conductor | 24 AWG |
Dimensions
Width | 243.84 mm |
Ordering Information
Units per Delivery | 1/1 |