CAXXSN-00110-C001
Keystone to LANscape® Adapter for Everon® Copper Datacom xs500 Copper Jacks Bulk pack (6 pcs)
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Environmental Compatibility | Recyclable and free of heavy metal |
| Temperature Range, Installation | -20 °C to 70 °C (-4 °F to 158 °F ) |
Design
| Number of Pieces | 1 |
| Color | Silver |
| Number of Ports | 1 |
Dimensions
| Height | 26 mm |
| Width | 18 mm |
| Depth | 19 mm |
| Weight | 38 g |
Ordering Information
| Shipping Weight | 23 g |
| Units per Delivery | 6/1 |
Suitable for installation of FutureCom xs500 copper module into the patch panels, outlets and LANscape floor box mounting plates
Galvanized for an optimal screen contact