text.skipToContent text.skipToNavigation

XF500006309

Everon® Copper Datacom V250 Unshielded  VOCK6UHBL8, V250UBL, RJ45 Vol, Cat6, Bag/8, Blue

Typically ships in 14 day(s) Actual lead time confirmed upon receipt of order.
General Specifications
Product Number XF500006309
Category 6
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Approvals and Listings ISO/ IEC 11801 Edition 2. Arm 1-2, EN 50173-1 : 2011,ANSI/ TIA/ EIA-568-C.2-2009, ISO/IEC 60603-7-51:2010 
Design and Test Criteria IEEE 802.3 1GBASE-T, IEEE 802.3at 
Design
Jack Type RJ45 - 8/8
Housing Material Plastic
Color Blue
Insulation diameter max. 1.6 mm
Conductor 24 - 22 AWG
Number of Stranded Wires 7
Mechanical Specifications
Contact surface Gold, 1.27 µm
Reproducibility Several times reusable
Solid Wire Diameter 5 mm  to  65 mm   
Electrical Specifications
Lead Through Resistance < 200 mΩ
Insulation Resistance > 500 MΩ
Voltage Rating (Maximum) <75
Dimensions
Height 23 mm
Width 18 mm
Depth 34 mm
Ordering Information
Packaging Method Bag of 8 / 1 Box
Shipping Weight 135 kg
Units per Delivery 96/1
Tool-less jack

Easy and quick to install - reliable connection
The conductors are wired in a single operation

Three cable entry points
Less cable bending required - better compliance with minimum bend radius
No untwisting of pairs before termination
Minimized stripping length - limited pair untwist - pairs kept together, no wire guide required
Accepts solid and stranded conductors
Enables "jack-to-plug" cables to be manufactured using stranded conductors
Accepts solid and stranded conductors
Enables "jack-to-plug" cables to be manufactured using stranded conductors
Hardware Performance
Can be mixed and matched with other Hardware certified copper cable and patchcords
Tested and approved for Power over Ethernet applications (PoE/PoE+/4PPoE) according to IEEE 802.3af, IEEE 802.3at and IEEE 802.3bt up to 90W